Danfoss logo
BETON UC 85      152X180-product-details

BETON UC 85 152X180

12044563

Alternate part number: U760150030


Tools

Product specifications

Characteristic
Value
BrandSEL by Danfoss
ColorBlack
Construction4 Spiral Steel Cord
Cover materialNatural Rubber Blend(NR Blend)
Inside diameter (inch)6.00
Inside diameter (mm)152.40
Outside diameter (inch)7.09
Outside diameter (mm)180.00
SeriesBETONUC 85 D Mat.Hand Ct
Tube materialButadieneRubberBlend(BR Blend)