Danfoss logo
REF 164 / 5 (L:7) 355X382-product-details

REF 164 / 5 (L:7) 355X382

12044565

Alternate part number: M164355002


Tools

Product specifications

Characteristic
Value
ColorBlack
Cover materialEPDM
Inside diameter (inch)14.00
Inside diameter (mm)355.00
Outside diameter (inch)15.00
Outside diameter (mm)381.00
Tube materialEPDM