Danfoss logo
AKDENIZ/3   5" (L:18 MT)-product-details

AKDENIZ/3 5" (L:18 MT)

12044566

Alternate part number: M12A125036


Tools

Product specifications

Characteristic
Value
BrandSEL by Danfoss
ColorBlack
CompliancesISO 4641 TYPE 1
Cover materialButadieneRubberBlend(BR Blend)
Inside diameter (inch)5.00
Inside diameter (mm)127.00
Outside diameter (inch)5.90
Outside diameter (mm)150.00
SERIESAKDENIZ ISO Type1 SDC Water Ct
Tube materialNatural Rubber Blend(NR Blend)