Product specifications
Characteristic | Value |
|---|---|
| Color | Black |
| Cover material | Nitrile Blend (NBR Blend) |
| Inside diameter (inch) | 1.97 |
| Inside diameter (mm) | 50.00 |
| Outside diameter (inch) | 2.44 |
| Outside diameter (mm) | 62.00 |
| Series | YAKIT-10 SDC Oil&Petr Sp Pr |
| Tube material | Nitrile (NBR) |