Product specifications
Characteristic | Value |
|---|---|
| Color | Black |
| Cover material | Nitrile Blend (NBR Blend) |
| Inside diameter (inch) | 1.18 |
| Inside diameter (mm) | 30.00 |
| Outside diameter (inch) | 1.57 |
| Outside diameter (mm) | 40.00 |
| Series | YAKIT-10 SDGR Oil&Petr Ct |
| Tube material | Nitrile (NBR) |