Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
12044776
CYLINDER NZ B4.00 R1.00 S12.000 IN M33
12044776
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
12044776
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Bore diameter
H
4.00 inch
Mounting style
33
Double rod head rectangular
Gross stroke
12.00
12.00 inch