Danfoss logo
CYLINDER NZ B4.00 R1.75 S15.25 IN M11-product-details

CYLINDER NZ B4.00 R1.75 S15.25 IN M11

12044946


Tools

Product specifications

Characteristic
Value
BrandVickers by Danfoss
Bore Diameter4.00 inch
Mounting styleCap spherical bearing