Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | AIR CONDITIONING | Air conditioning |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| End Dash Size 1 | -8 | -8 |
| End Dash Size 2 | -8 | -8 |
| Finish Plating | ZINC NICKEL | Zinc Nickel |
| Fitting Series | F7 | A/C crimp |
| HA Certificate of compliance | NONE | None |
| HA cleaning level | S | Standard Cleanliness |
| HA ID tape | NONE | None |
| HA Packaging | X | Standard Default Packaging |
| Hose series | EC007 SERIES | EC007 Series |
| Hose size | 08 | Size 08 |
| Legacy sleeve coil PN | NO SLEEVE | NO SLEEVE REQUIRED |
| Suffix code | XXXXX | None |
| Tube OD 1 (inch) | 0.500 | |
| Tube OD 1 (mm) | 12.7 | |
| Tube OD 2 (inch) | 0.500 | |
| Tube OD 2 (mm) | 12.7 | |
| Wall Thickness 1 (inch) | 0.035 | |
| Wall Thickness 2 (inch) | 0.035 |