Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Fitting angle shape 1 | S | Straight |
| Fitting material | CY | Zinc plated steel, O-ring not included |
| Fittings end type 1 | FJ | JIC Female 37° |
| HA Certificate of compliance | NONE | None |
| HA Packaging | X | Standard Packaging |
| Hose series | FC234 SERIES | FC234 Series |
| Hose size | 08 | Size 08 |
| Legacy fitting part number 1 | FJ3114-0608S | |
| Legacy fitting part number 2 | FJ3114-0608S | |
| Overall length IN | 20.0 | |
| Overall length MM | 507 |