Product specifications
Characteristic | Value | Description |
|---|---|---|
| Color | BLACK | Black |
| Cover material | EPDM | EPDM |
| Cover_type | WRAPPED | Wrapped |
| Inner_tube_color | BLACK | Black |
| Inner_tube_type | WRAPPED | Wrapped |
| Inside diameter (inch) | 1.50 | |
| Inside diameter (mm) | 38.00 | |
| Outside diameter (inch) | 1.97 | |
| Outside diameter (mm) | 50.00 | |
| Series | DATA CENTER | DATA CENTER |
| Tube material | EPDM | EPDM |