Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Bore diameter | E | 2.50 inch |
| Mounting style | 35 | Double rod head trunnion |
| Gross stroke | 8.50 | 8.50 inch |
| Model Code 1 | CYL-F-NZ---IE-IE-35-00088-C-A- | |
| Model Code 2 | NN-114-11-B33-XXXX-XXX-X-0000 | |
| Model Code 3 | -X0000-X-2-X-P-XX-00000-XXXXX | |
| Series | NZ | NZ series-hydraulic 3000 psi |
