Search
Account
Log in
Menu
Products
Product configurators
Tools
Documentation
Where to buy
Support
Home
Products
12048398
DNM-MORTAR 40/100 BAR 51X69
12048398
Alternate part number: MLY
Tools
Add to comparison
Add to comparison
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Color
Black
Cover material
Natural rubber (NR)
Inside diameter (inch)
2.01
Inside diameter (mm)
51.00
Outside diameter (inch)
2.72
Outside diameter (mm)
69.00
Tube material
Natural rubber (NR)