Danfoss logo
CYLINDER NZ B1.50 R.63 S10.63 IN M10-product-details

CYLINDER NZ B1.50 R.63 S10.63 IN M10

12049171


Tools

Product specifications

Characteristic
Value
BrandVickers by Danfoss
Bore Diameter1.50 inch
Mounting styleCap fixed clevis