Head trunnion tie-rod cylinder

CYLINDER NZ B1.50 R.63 S10.63 IN M10

12049191


Tools

Product specifications

Characteristic
Value
Description
BrandVICKERS BY DANFOSSVickers by Danfoss
Bore diameterC1.50 inch
Mounting style10Cap fixed clevis