
HOSE-WTH, H280, -10, R16
12049782
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Braided hose
12049782
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Bend radius min (inch) | 120.000 |
| Bend radius min (mm) | 120.000 |
| Brand | Weatherhead by Danfoss |
| Burst pressure (bar) | 1000 |
| Burst pressure (psi) | 14500 |
| Color | Black |
| Construction | 2 Wire Braid |
| Cover material | Nitrile Blend (NBR Blend) |
| Inside diameter (inch) | 0.75 |
| Inside diameter (mm) | 19.00 |
| Lay line style | Embossed |
| Outside diameter (inch) | 1.09 |
| Outside diameter (mm) | 27.60 |
| Reinforcement material | Brass plated steel wire |
| Series | GH781 Series |
| Size | -12 |
| Tube material | Nitrile (NBR) |
| Vacuum rating (inHg) | 24 |
| Vacuum rating (mmHg) | 600.05 |
| Working pressure max (bar) | 215 |
| Working pressure max (psi) | 3118 |
| Working temperature max (C) | 212 |
| Working temperature max (F) | 212.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |