Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| HA Certificate of compliance | NONE | None |
| HA Packaging | X | Standard Packaging |
| Hose series | GH001 SERIES | GH001 Series |
| Hose size | 08 | Size 08 |
| Legacy fitting part number 1 | FJ4917-02-0808S | |
| Legacy fitting part number 2 | FJ4905-01-0808S | |
| Overall length IN | 127.6 | |
| Overall length MM | 3242 |