Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Bore Diameter | 5.00 | 5.00 inch |
| Mounting style | C | Cap clevis |
| Rod material | CASE HARDENED | Case hardened |
| Rod seal | H | Urethane Ultra-Seal |
| Piston seal | N | Carboxylated lip type |
| Port type | T | SAE#12 port |
| Port size | SAE#12 | SAE#12 |
| Head Port Location | 1 | Head port location1 |
| Cap Port Location | 1 | Cap port location 1 |
| Cushion location | C | Cap cushioned |
| Customer end thread length | 2.25 | 2.25 |
| Customer end thread size | 1.50-12 | 1.50-12 |
| Double rod end | NO | Single rod |
| First rod end type | 4M | Female modified |
| Model Code 1 | CYL-F-N5---IK-IV-10-00330-X-A- | |
| Model Code 2 | HN-305-11-CX3-XXXX-XXX-X-0000- | |
| Model Code 3 | X0000-X-2-X-P-XX-00000-XXXXX | |
| Net stroke length | 33.00 | 33.00 inch |
| Rod flats | 2 FLATS | 2 flats |
| Series | N5 | N5 Series-Hydraulic 3000 psi |
| Sub brand | HYDRO-LINE | Hydro-Line |
| Test pressure PSI | 3000 |