Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | GENERAL HYDRAULICS | General hydraulics |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Certifications | SAE 100R12 | SAE 100R12 |
| HA Certificate of compliance | NONE | None |
| HA Packaging | X | Standard Packaging |
| Hose Series | GH493 SERIES | GH493 Series |
| Hose size | 24 | Size 24 |
| Product length ft | 150.000 | |
| Product length m | 45.720 |