Product specifications
Characteristic | Value |
---|---|
Application | Fuel |
Brand | Synflex by Danfoss |
Fitting angle shape 1 | 90° Elbow standard drop |
Fitting angle shape 2 | 90° Elbow standard drop |
Fitting end size 1 | Size 08 |
Fitting end size 2 | Size 08 |
Fitting series | Reusable - thermoplastic |
HA Certificate of compliance | None |
HA Length UOM | Metric mm |
HA Packaging | Standard Packaging |
Hose series | 4294 Series |
Hose size | Size 08 |
Overall length IN | 124.0 |
Overall length MM | 3150 |