Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Bore diameter | D | 2.00 inch |
| Mounting style | 12 | Cap rectangular flange |
| Model Code 1 | CYL-F-TA---ID-IE-12-00100-D-B- | |
| Model Code 2 | NN-112-11-XXX-XXXX-XXX-X-0016 | |
| Model Code 3 | -X0000-X-X-X-P-XX-00000-XXXXX | |
| Series | TA | TA Series- Pneumatic 250 psi |
