Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| HA Certificate of compliance | None |
| HA Packaging | Standard Packaging |
| Hose Series | EC118 Series |
| Hose size | Size 06 |
| Legacy fitting part number 1 | 24241-06-06H11ZF |
| Legacy fitting part number 2 | 24291-06-06H23ZF |
| Overall length IN | 38.0 |
| Overall length MM | 966 |