Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| HA Certificate of compliance | NONE | None |
| HA Packaging | X | Standard Packaging |
| Hose series | 1H053 SERIES | 1H053 Series |
| Hose size | 06 | Size 06 |
| Legacy fitting part number 1 | EJ7067-0606S | |
| Legacy fitting part number 2 | EJ7066-0606S | |
| Overall length IN | 7.4 | |
| Overall length MM | 189 |