CYLINDER NZ B2.00 R1.38 S6.50 IN M31-product-details

CYLINDER NZ B2.00 R1.38 S6.50 IN M31

12052089


Tools

Product specifications

Characteristic
Value
BrandVickers by Danfoss
Bore Diameter2.00 inch
Gross stroke6.50 inch