Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| Hose Series | 2807 Series |
| Hose size | Size 12 |
| Legacy fitting part number 1 | FJ4441-1212S |
| Legacy fitting part number 2 | FJ6737-1212S |
| Overall length IN | 17.6 |
| Overall length MM | 446 |
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| Hose Series | 2807 Series |
| Hose size | Size 12 |
| Legacy fitting part number 1 | FJ4441-1212S |
| Legacy fitting part number 2 | FJ6737-1212S |
| Overall length IN | 17.6 |
| Overall length MM | 446 |