Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| HA Certificate of compliance | None |
| HA Packaging | Standard Packaging |
| Hose Series | 2807 Series |
| Hose size | Size 04 |
| Legacy fitting part number 1 | FC8779-0404S |
| Legacy fitting part number 2 | EJ6598-0404S |
| Overall length IN | 8.4 |
| Overall length MM | 213 |