Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Hose series | EC118 SERIES | EC118 Series |
| Hose size | 06 | Size 06 |
| Legacy fitting part number 1 | 26791-08-06H29ZF | |
| Legacy fitting part number 2 | 26711D-06-06ZF | |
| Overall length IN | 26.5 | |
| Overall length MM | 674 |