Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| HA Certificate of compliance | NONE | None |
| HA Packaging | X | Standard Packaging |
| Hose series | 3TR7 SERIES | 3TR7 Series |
| Hose size | 02 | Size 02 |
| Legacy fitting part number 1 | 4TA2PS2 | |
| Legacy fitting part number 2 | 4TA2PS2 | |
| Overall length IN | 28.8 | |
| Overall length MM | 731 |