CYLINDER NZ B1.50 R0.63 S1.50 IN M10

12052777


Tools

Product specifications

Characteristic
Value
Description
BrandVICKERS BY DANFOSSVickers by Danfoss
Bore diameterC1.50 inch
Mounting style10Cap fixed clevis
Gross stroke1.501.50 inch