Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| HA Certificate of compliance | NONE | None |
| HA Packaging | X | Standard Packaging |
| Hose series | 2807 SERIES | 2807 Series |
| Hose size | 08 | Size 08 |
| Legacy fitting part number 1 | FC8779-0608S | |
| Legacy fitting part number 2 | FC8779-0608S | |
| Overall length IN | 11.7 | |
| Overall length MM | 296 |
