Danfoss logo
CYLINDER NZ B2.50 R1.38 S9.00 IN M22-product-details

CYLINDER NZ B2.50 R1.38 S9.00 IN M22

12053722


Tools

Product specifications

Characteristic
Value
BrandVickers by Danfoss
Bore Diameter2.50 inch
Gross stroke9.00 inch