Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
12054551
CYLINDER NZ B4.00 R2.50 S13.00 IN M10
12054551
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
12054551
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Bore Diameter
H
4.00 inch
Mounting style
10
Cap fixed clevis
Gross stroke
13.00
13.00 inch