Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Fitting angle shape 1 | S | Straight |
| Fitting angle shape 2 | S | Straight |
| Fitting end size 1 | 06 | Size 06 |
| Fitting end size 2 | 06 | Size 06 |
| Fitting series | 1A | TTC - through the cover |
| Fittings end type 1 | MC | Male STC |
| Fittings end type 2 | FR | ORS Female |
| HA Certificate of compliance | NONE | None |
| HA Length UOM | M | Metric mm |
| HA Packaging | X | Standard Packaging |
| Hose series | EC115 SERIES | EC115 Series |
| Hose size | 06 | Size 06 |
| Overall length MM | 950 | |
| Thread size 2 | 11/16-16 UN | 11/16-16 UN |