Product specifications
Characteristic | Value | Description |
|---|---|---|
| A B main port size | 01 | BSPP 3/8 |
| Anti cavitation | 0 | None |
| Danfoss track type | DTM | Danfoss Track Motor |
| Design code | A | First version |
| Device mounting | 1 | Standard |
| Displacement (1st 2nd) | 018C | 18 10.3 cm3/r (1.1 0.63 in3/r) |
| Gear ratio | 043 | 42.6 two stage |
| Gearbox mounting | 1 | Standard |
| Identification | 1 | Standard nameplate (Danfoss) |
| Motor mounting | 1 | Standard |
| Motor shaft | 1 | Standard |
| PAINT | 1 | Standard: black |
| Parking brake setting | 04 | 10.8 bar (156 psi) |
| Relief valve setting | 00 | None |
| Special requirement | 00 | None |
| Two speed setting | 17 | 186bar (2702psi) pilot 34bar (498psi) |