Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Fitting end size 1 | 06 | Size 06 |
| Fitting end size 2 | 08 | Size 08 |
| Fitting series | 1A | TTC - through the cover |
| Fittings end type 1 | 8C | FEMALE 45 DEGREE SWIVEL(CRIMPNUT) |
| Fittings end type 2 | 6C | FEMALE ORFS SWIVEL(CRIMP NUT) |
| HA Certificate of compliance | NONE | None |
| HA Length UOM | M | Metric mm |
| HA Packaging | X | Standard Packaging |
| Hose series | FC839B SERIES | FC839B Series |
| Hose size | 06 | Size 06 |
| Legacy fitting part number 1 | 1A6FRA6 | |
| Legacy fitting part number 2 | 1A8FR6 | |
| Product length in | 55.630 | |
| Product length mm | 1.413 |