Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| HA Certificate of compliance | None |
| HA Packaging | Standard Packaging |
| Hose Series | EC115 Series |
| Hose size | Size 12 |
| Legacy fitting part number 1 | 1A12MC12 |
| Legacy fitting part number 2 | 1AA12FR12 |
| Product height mm | 4503.000 |
| Product length in | 177.300 |