CYLINDER NZ B2.50 R1.38 S7.750 IN M32-product-details

CYLINDER NZ B2.50 R1.38 S7.750 IN M32

12055859


Tools

Product specifications

Characteristic
Value
BrandVickers by Danfoss
Bore Diameter2.50 inch
Gross stroke7.75 inch