Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| HA Certificate of compliance | NONE | None |
| HA Packaging | X | Standard Packaging |
| Hose series | FC598 SERIES | FC598 Series |
| Hose size | 08 | Size 08 |
| Legacy fitting part number 1 | 1GA8FR8 | |
| Legacy fitting part number 2 | 1GA8FRB8 | |
| Overall length IN | 54.1 | |
| Overall length MM | 1375 |