Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| HA Certificate of compliance | None |
| HA Packaging | Standard Packaging |
| Hose Series | EC115 Series |
| Hose size | Size 12 |
| Legacy fitting part number 1 | 24211D-12-12ZF |
| Legacy fitting part number 2 | 24241-1-12H21ZF |
| Overall length IN | 64.8 |
| Overall length MM | 1646 |