Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| HA Certificate of compliance | None |
| HA Packaging | Standard Packaging |
| Hose Series | GH101 Series |
| Hose size | Size 06 |
| Legacy fitting part number 1 | 1G6FR6TY |
| Legacy fitting part number 2 | 1G6FR6TY |
| Overall length IN | 18.4 |
| Overall length MM | 468 |