Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| HA Certificate of compliance | None |
| HA Packaging | Standard Packaging |
| Hose Series | EC118 Series |
| Hose size | Size 12 |
| Legacy fitting part number 1 | 1A12MCB12 |
| Legacy fitting part number 2 | 1AA12FR12 |
| Overall length IN | 51.9 |
| Overall length MM | 1318 |