CYLINDER NZ B2.00 R1.00 S14.00 IN M07

12057320


Tools

Product specifications

Characteristic
Value
Description
BrandVICKERS BY DANFOSSVickers by Danfoss
Bore DiameterD2.00 inch
Mounting style07Head rectangular flange
Gross stroke14.0014.00 inch