CYLINDER NZ B2.50 R1.00 S1.00 IN M31-product-details

CYLINDER NZ B2.50 R1.00 S1.00 IN M31

12058142


Tools

Product specifications

Characteristic
Value
BrandVickers by Danfoss
Bore Diameter2.50 inch
Gross stroke1.00 inch