Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | HYDRAULIC FLUIDS | Hydraulic fluids |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Fitting angle shape 1 | A | 45° Elbow |
| Fitting angle shape 2 | S | Straight |
| Fitting end size 1 | 12 | Size 12 |
| Fitting end size 2 | 12 | Size 12 |
| Fitting series | 1A | TTC - through the cover |
| Fittings end type 1 | FR | ORFS Female |
| Fittings end type 2 | MC | Male STC |
| HA Certificate of compliance | NONE | None |
| HA cleaning level | K | 0.6mm max. Particle Size |
| HA cleaning process | CPG | One air blowout and one projectile clean |
| HA Packaging | X | Standard Packaging |
| Hose series | FC735 SERIES | FC735 Series |
| Hose size | 12 | Size 12 |
| Overall length IN | 41.0 | |
| Overall length MM | 1041 | |
| Thread size 1 | 1 3/16-12 UN | 1 3/16-12 UN |