Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| HA Certificate of compliance | NONE | None |
| HA Packaging | X | Standard Packaging |
| Hose series | EC420 SERIES | EC420 Series |
| Hose size | 12 | Size 12 |
| Legacy fitting part number 1 | 4SA12NR12 | |
| Legacy fitting part number 2 | 4SA12FRB12 | |
| Overall length IN | 41.9 | |
| Overall length MM | 1063 |