Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| HA Certificate of compliance | None |
| HA Packaging | Standard Packaging |
| Hose Series | EC420 Series |
| Hose size | Size 12 |
| Legacy fitting part number 1 | 4SA12NR12 |
| Legacy fitting part number 2 | 4SA12FRB12.048 |
| Overall length IN | 38.0 |
| Overall length MM | 961 |