Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
12058865
CYLINDER TF B3.25 R1.00 S1.00 IN M13
12058865
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
12058865
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Bore Diameter
G
3.25 inch
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Cushion location
A
Non cushioned
Mounting style
13
Cap square flange
Series
TE
TE Series-250 psi air cylinder