Product specifications
Characteristic | Value | Description |
|---|---|---|
| Auxiliary valve | 0 | No |
| Bellows option | 0 | Standard |
| Configuration and body type | 7 | Uni-directional(push) single pedal cast iron |
| Damping option | 0 | No damping |
| Foot plate option | 4 | Single uni-directional pedal |
| Installation | 3 | 78[3.070] x 117[4.606] and 3-7[0.275] hole |
| Port thread and sealing | 1 | BSPP G1/4 O-ring sealing |
| Product Series | DHRCP | Danfoss Hydraulic Remote Controls Pedal |