Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| HA Certificate of compliance | None |
| HA Packaging | Standard Packaging |
| Hose Series | FC598 Series |
| Hose size | Size 10 |
| Legacy fitting part number 1 | 12070349 |
| Legacy fitting part number 2 | 12070371 |
| Overall length IN | 17.0 |
| Overall length MM | 432 |