Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| HA Certificate of compliance | None |
| HA Packaging | Standard Packaging |
| Hose Series | FC350 Series |
| Hose size | Size 16 |
| Legacy fitting part number 1 | FJ3114-1616S |
| Legacy fitting part number 2 | FJ3144-1616S |
| Overall length IN | 91.0 |
| Overall length MM | 2310 |