Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| HA Certificate of compliance | None |
| HA Packaging | Standard Packaging |
| Hose Series | EC118 Series |
| Hose size | Size 04 |
| Legacy fitting part number 1 | 24211D-06-04ZF |
| Legacy fitting part number 2 | 24291-06-04H23TZF |
| Legacy sleeve coil PN | Black plastic protective sleeve |
| Overall length IN | 56.4 |
| Overall length MM | 1433 |
| Sleeve coil series | Steel protective coil |